|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Height | 1.89 in [48 mm] |
| Product Length | 25.59 in [650 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 9.68 lb [4.38 kg] |
| Product Weight | 1,320 |
| Product Width | 18.5 in [470 mm] |
| Weight Capacity | 130 lbs. (60 kg.) |
| Construction Material | Cold-Rolled Steel |
| Mounting | Side (front and rear) |
|
|
|
|