The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DuraRak Sliding Shelf for 36" Depth Racks


StarTech.com ID:  RK36SLFS

$154.00 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Product Height1.89 in [4.8 cm]
Product Length25.59 in [650 mm]
Carton Quantity5
Weight Capacity44.2 lb [20 kg]
Shipping (Package) Weight12.04 lb [5.45 kg]
Product Width18.5 in [470 mm]