|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 78.35 in [1990 mm] |
| Product Length | 35.43 in [900 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 221 lb [100 kg] |
| Product Weight | 198.9 lb [90 kg] |
| Product Width | 23.62 in [600 mm] |
| Colour | Black |
| External Depth | 36" |
| External Height | 78" |
| External Width | 23.5" |
| Internal Depth | 28" |
| Internal Rack Height | 42U |
| Internal Width | 19" |
| Mounting Rail Steel | 2.0mm |
| Shipping Dimensions | 79.5H x 26.5W x 38D inches |
| Standards | EIA RS-310-D |
| Weight Capacity | 1,000kg (2,210lb) |
|
|
|
|