|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 79.13 in [2010 mm] |
| Product Length | 20.08 in [510 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 54.23 lb [24.54 kg] |
| Product Width | 19.02 in [483 mm] |
| Thread Type | 10-32 |
| Weight Capacity | 400lb |
| Equipment Depth | 20” |
| Equipment Width | 19" |
| Rail Thickness | 3.0mm |
| Equipment Height | 43U / Space |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|