The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Universal Heavy Duty Caster Kit for Server Rack Cabinets - Pkg of 4


StarTech.com ID:  RKCASTER

$59.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty Lifetime warranty
Carton Quantity10
Shipping (Package) Weight2.65 lb [1.2 kg]
Max Supported Weight150kg [330lb] per caster
Base Length71 mm [2.80 in]
Base Width55.4 mm (2.18 in)
Product Height72 mm [2.83 in]
Wheel Diameter50.8 mm [2 in]
Mounting Hole Diameter6.2 mm (1/4 in)
Mounting Hole Spacing
"Center to Center"
15 mm (.59 in)

Product appearance and specifications are subject to change without notice.