|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 72.05 in [1830 mm] |
| Product Length | 1.5 in [38 mm] |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 5.77 lb [2.61 kg] |
| Product Weight | 6.63 lb [3 kg] |
| Product Width | 0.98 in [25 mm] |
| Power cord length | 10' |
| Amps | 15 |
| Outlets | 24 |
|
|
|
|