|
|
|
Technical Specifications
|
|
| Number of external 3.5 inch bays | 2 |
| Number of external 5.25 inch bays | 1 |
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 1.74 in [44.3 mm] |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Hard disk activity |
| Product Length | 23.62 in [600 mm] |
| Motherboard Compatibility | ATX |
| Fans | 2 - 40 mm |
| Output Power | 350 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 27.74 lb [12.55 kg] |
| Product Weight | 26.52 lb [12 kg] |
| Product Width | 18.94 in [48.1 cm] |
| Case Entry | 2 Thumbscrews |
| Slots | 1 PCI-X Riser card included |
|
|
|
|