|
|
|
Technical Specifications
|
|
| Number of external 3.5 inch bays | 1 |
| Number of internal 3.5 inch bays | 1 |
| Number of external 5.25 inch bays | 3 |
| Color | Black |
| Number of expansion slots | 7 |
| Optional Fan Mounts | 2 - 60 mm |
| Product Height | 6.97 in [177 mm] |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Hard drive activity |
| LED Indicators | 1 - Fan failure warning |
| LED Indicators | 1 - Temperature warning |
| Product Length | 18.5 in [470 mm] |
| Motherboard Compatibility | ATX |
| Fans | 1 - 120 mm |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 26.56 lb [12.02 kg] |
| Product Weight | 37.57 lb [17 kg] |
| Product Width | 19.02 in [483 mm] |
| Fan Filter | Washable foam |
| Case Entry | 2 screws |
| Front Door | Full Front Lockable |
|
|
|
|