|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Length | 10 ft [3.05 m] |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Connectors | RP-TNC & SMA |
| Jacket | RG400U |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|