|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Steel |
| Product Height | 0.91 in [23 mm] |
| Input Voltage | 115 AC |
| Product Length | 2.95 in [75 mm] |
| Maximum Cable Length | 3280 ft [1000 m] |
| Number of Ports | 1 |
| Output Current | 2000mA |
| Output Voltage | 12 DC |
| Plug Type | M |
| Power Adapter - Amperage | 2 |
| Power Adapter - DC Voltage | 12 DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 3 |
| Remote Unit Connectors | 1 - DB9 Male |
| Remote Unit Connectors | 1 - RJ45 Female |
| Shipping (Package) Weight | 1.22 lb [0.55 kg] |
| Product Width | 1.77 in [45 mm] |
| Extension Distance | Up to 3300 feet (1000 meters) |
| Data Transfer Rate | Up to 57.6 Kbits/sec |
| Local Unit Connectors | 1 x RJ45, 1 x DB9 Female, 1 x Power Jack |
| Remote Unit Connectors | 1 x RJ45, 1 x DB9 Male, 1 x Power Jack |
| Dimensions (both units are the same size) | 0.91 x 1.77 x 2.95 Inches (23 x 45 x 75 mm) |
| Weight | 0.26 lbs (0.12 kg) each |
| Operating Temperature | 0 to 40 degrees Celsius |
| Storage Temperature | -40 to 70 degrees Celsius |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|