|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Connector A and B | 1x Infiniband 4x plug with thumbscrews |
| Conductor | 28 AWG solid silver plated copper |
| Insulation | Foam Polyolefin |
| Pair Shield | Aluminum/Polyester tape. Aluminum side facing in (25% overlap) |
| Inner Shield | Aluminum/Polyester Tape, aluminum side facing out (25% overlap) |
| Outer Shield | 38 AWG tin plated copper braid (85% coverage) |
| Differential Impedance | 100+5 OHMS @ TDR |
|
|
|
|