|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Connectors | |
| Connector P0 | Thumbscrew connector |
| Connector P1-P4 | 29 pin internal connector |
| Connector P5 - P8 | 4 pin power male connector |
| Conductor | 26 AWG solid silver plated CU for pairs 1/2 |
| Insulation | Cellular polyolefin |
| Shield | Four 28 AEG solid drain wires on pairs 1/2 and wrapped with aluminum tape |
| Over Jacket | PVC semi-transparent |
| Colour | Red |
|
|
|
|