|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Connectors | Thumbscrew (4x)to eSATA |
| Inner Shield | Aluminum/polyester tape with aluminum side facing out |
| Outer Shield | 38 AWG tin plated copper braid |
| Color | Black |
| Differential Impedance | 100+5 OMHS @ TDR |
| Housing | High temperature polyster adn glass fiber |
| Terminal | Copper Alloy |
| Outside Shield | stainless Steel |
| Conductor | Two twisted pairs, 28 AWG solid silver plated copper |
| Insulation | Foam polyolefin |
| Pair | 2 singles laid flat and parallel |
| Pair Drain Wire | 30 AWG solid silver plated copper |
| Pair Shield | Aluminum/Polyester tape with aluminum side facing in 25% overlap |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|