|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Red |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Connectors | |
| Connector P0 | SAS 4i cable receptacle with gold plating |
| Connector P1 - P4 | 29 pin internal connector |
| Connector P5 - P8 | 4 pin power male connector |
| Power Cable | UL 1007 22AWG 80*C 300V |
| Conductor | 26 AWG solid silver plated CU on pairs 1/2 |
| Insulation | Cellular polyolefin |
| Shield | Four 28 AWG solid drain wires on pairs 1/2 and wrapped with aluminum polyester tape. |
| Over Jacket | PVC semi-transparent |
|
|
|
|