|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Connector A | SAS 4x 32pin receptacle with gold plating |
| Connector B | SAS 4x 32pin receptacle with gold plating |
| Impedance | 100+5 ohm (differential TDR) |
| Capacitance | 49pF/M nominal |
| Prop Delay | 4.9pF/M nominal |
| Skew (within pair) | < 10ps/ 1M(TDT methoddrains grounded) (differential 50%-50% TEK TDS-8000 or 11801) |
| Attenuation (nominal) | 3.00 dB/M @ 4.50GHz |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|