|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Connectors | 1x 32 pin receptacle with gold plating to 4x serial ATA 7 pin receptacle |
| Conductor | 26 AWG solid silver plated on P1 and P2 |
| Insulation | Cellular Polyolefin |
| Shield | Four 28 AWG solid grain wires on P1 and P2 and wrapped with aluminum polyester tape |
| Over Jacket | PVC semi-transparent |
| Color | Red |
|
|
|
|