|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Connectors | 36 pin cable plug to 36 pin cable plug |
| Hood | Nylon |
| P.C.B | FR4, 4 Layers |
| Latch | Stainless Steel |
| General Specifications | Internal, with sideband |
| Impedance | 100+5 ohm (differential TDR) |
| Capacitance | 49pF/ M Nominal |
| Prop Delay | 4.9pF/ M Nominal |
| Skew (within pair) | <10ps/ 1M (TDT method drains grounded, 3M sample) |
| Attenuation | 3.00 dB/M @ 4.50 GHz |
|
|
|
|