|
|
|
Technical Specifications
|
|
| Color | Black |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 14.12 oz [400 g] |
| Enclosure Type | Aluminum |
| LED Indicators | 1 - Power (Blue LED around Backup Button) |
| Chipset ID | Sunplus 225 |
| MAX Drive Capacity | 500Gb |
| Product Weight | 3.53 oz [100 g] |
| Product Height | 0.63 in [16 mm] |
| Product Width | 3.03 in [77 mm] |
| Product Length | 5.31 in [135 mm] |
|
| Note | OS Support:
WIN 98SE / ME
WIN 2000
WIN XP 32 bit & 64 bit
WIN Vista 32 bit & 64 bit
Linux Kernel > Ver. 2.4.1.2 (Not OTB) |
|
|
|
Product appearance and specifications are subject to change without notice.
|