|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connectors | 1 x SATA (22 pin, data and power) |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 0.71 oz [20 g] |
| | 1 x Compact Flash Slot |
| Cards Supported | Compact Flash Type I, II, and MicroDrive |
| NOTE | Hot swapping not supported |
|
|
|
|