|
|
|
Technical Specifications
|
|
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Height | 1.26 in [32 mm] |
| LED Indicators | 1 - Power and activity |
| Product Length | 7.8 in [198 mm] |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2.0A |
| Power Adapter - DC Voltage | 12V/5V |
| Carton Quantity | 6 |
| Shipping (Package) Weight | 2.96 lb [1.34 kg] |
| Product Weight | 17.65 oz [500 g] |
| Product Width | 4.45 in [113 mm] |
| Connectors | |
| Drive | 1x SATA Data 7 Pin Female |
| | 1x SATA Power 15 Pin Female |
| Host | 1x SATA Data 7 Pin Male |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 9.x and up |
| | 1x LP4 Male |
| | 1x USB B Female (External) |
| Internal Transfer Rate | 3 Gbps via SATA |
| External Transfer Rate | 480 Mbps via USB |
| System Requirements | |
| Internal | 1x 5.25" bay & SATA support |
| External | Any available USB port |
| Supported Drives | 3.5” SATA (SATA 150 / SATA II, SATA 300) hard drives up-to 2TB in size |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|