|
|
|
Technical Specifications
|
|
| Connector Types | 1 - eSATA Plug |
| Enclosure Type | Aluminum |
| Product Height | 5.75 in [146 mm] |
| Product Length | 9.06 in [230 mm] |
| Carton Quantity | 4 |
| Shipping (Package) Weight | 9.99 lb [4.52 kg] |
| Product Weight | 120.02 oz [3400 g] |
| Product Width | 6.69 in [170 mm] |
| Hard Drive Support | Up to 4 x 2 Terabyte SATA II hard drives in RAID 1 |
| Raid Supported |
JBOD
RAID 0 (Striping)
RAID 1 (Mirroring)
RAID 0+1
Spanning (Concatentation) |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ VISTA(32/64bit)/ 7(32/64bit), MAC OS 9 and up, and Linux |
| Fan | 1x 80mm Ball Bearing Fan |
| Power Supply | 12V 8.33A (100-240V, 100w) |
| Color | Silver |
| Chipset | |
| Enclosure | Sil4726 |
| Host Card | Sil3531 |
| General Specifications | Comes with a eSATA cable and eSATA to PCI-Express Host Card |
| Note | The supplied controller does not support MAC OS. For MAC support you will need the ECESATA22 or PEXESATA2 |
| Note | The maximum supported partition size for 32-bit Windows systems is 2 TB. Windows cannot detect multiple drives in any RAID mode if the total size exceeds 2TB.
Hard drives in non-RAID mode (JBOD) are supported up to 2TB. |
|
|
|
Product appearance and specifications are subject to change without notice.
|