|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 1 - SATA Data 7 pin Male |
| Connector B | 1 - ATX Power Female 4 pin |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Drive Activity |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Chipset | Silicon Image SIL3811 (SATALink) |
|
|
|
|