|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - SATA Data 7 pin Female |
| Connector Types | 1 - SATA Power Female |
| Connector Types | 1 - LP4 Male |
| Enclosure Type | Aluminum |
| Enclosure Type | Plastic |
| Product Height | 3.23 in [82 mm] |
| LED Indicators | 1 - Activity |
| Product Length | 7.95 in [202 mm] |
| Fans | 1 - 80 mm |
| Carton Quantity | 8 |
| Temperature Alarm | Yes |
| Shipping (Package) Weight | 3.36 lb [1.52 kg] |
| Product Weight | 45.89 oz [1300 g] |
| Product Width | 5.75 in [146 mm] |
| Hard Drive Compatibility | SATA/300(SATA II) or SATA/150 (SATA I) hard drives |
| Hard Drives Supported | Up to three 1.5 Terabyte hard drives |
| Connectors | |
| General Specifications | 3 x 7-pin SATA |
| General Specifications | 2 x 15-pin SATA |
| General Specifications | 2 x 4-pin LP4 |
| Hard Drive Connection | Cableless internal connection |
| Construction | Aluminum |
| Fan | 1 x 80mm Ball Bearing Fan |
| LEDs | 3 x Hard Drive Activity, 1 x Reset x 1 x Fan Status |
| Alarm | Over Heating Alarm |
| Dimensions | 5.75 x 7.95 x 3.39 Inches (146 x 202 x 86 mm) |
| Weight | 2.86 lbs (1.3 kg) |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| OS Compatibility | OS independent; No software or drivers required |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|