|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - LP4 Male |
| Connector Types | 4 - SATA Data 7 pin Male |
| Product Height | 1.65 in [42 mm] |
| Product Length | 7.2 in [183 mm] |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.56 lb [1.16 kg] |
| Product Weight | 24 oz [680 g] |
| Product Width | 5.75 in [146 mm] |
| Interface | SAS/SATA I/II |
| Form Factor | 5.25" Bay |
| Material | Aluminum |
| Fans | 2 x 40mm fans with adjustable speeds |
| LED Indicators | power and hard drive activity |
| Transfer Rates Supported |
SAS - 3Gbps
SATA I - 1.5Gbps
SATA II - 3Gbps |
| General Specifications | Supports RAID 0,1,5 with optional SAS/SATA RAID controller card (not included) |
| Cables Included |
4x Sata Data Cables
|
| Max. HD Capacity | 500 GB per drive |
|
|
|
Product appearance and specifications are subject to change without notice.
|