|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - SATA Data 7 pin Female |
| Connector Types | 1 - SATA Power Female |
| Connector Types | 1 - LP4 Male |
| Enclosure Type | Aluminum |
| Enclosure Type | Plastic |
| Product Height | 4.96 in [126 mm] |
| LED Indicators | 1 - Activity |
| Product Length | 7.95 in [202 mm] |
| Fans | 1 - 80 mm |
| Carton Quantity | 6 |
| Temperature Alarm | Yes |
| Shipping (Package) Weight | 4.2 lb [1.9 kg] |
| Product Weight | 56.48 oz [1600 g] |
| Product Width | 5.75 in [146 mm] |
| Hard Drive Compatibility | SATA/300(SATA II) or SATA/150 (SATA I) hard drives |
| Hard Drives Supported | Up to four 1.5 Terabyte hard drives |
| Connectors | |
| General Specifications | 4 x 7-pin SATA |
| General Specifications | 2 x 15-pin SATA |
| General Specifications | 2 x 4-pin LP4 |
| Hard Drive Connection | Cableless internal connection |
| Construction | Aluminum |
| Fan | 1 x 80mm Ball Bearing Fan |
| LEDs | 4 x Hard Drive Activity, 1 x Reset x 1 x Fan Status |
| Alarm | Over Heating Alarm |
| Dimensions | 5.75 x 7.95 x 4.96 Inches (146 x 202 x 126 mm) |
| Weight | 3.53 lbs (1.6 kg) |
| Required Cables | (2)SATA18POW , (1) SATA36 |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Fan Noise Level | 35.7 dBa |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|