|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - SATA Data 7 pin Female |
| Connector Types | 2 - SATA Power Female |
| Product Height | 1.65 in [42 mm] |
| Product Length | 5.71 in [145 mm] |
| Carton Quantity | 36 |
| Shipping (Package) Weight | 15.88 oz [450 g] |
| Product Weight | 8.47 oz [240 g] |
| Product Width | 4.25 in [108 mm] |
| Power Output | 5V, 12A |
| WIN OS | XP 32bit & 64bit
Vista 32bit & 64bit |
| Max. HD Capacity | 500 GB (2.5in), 2 TB (3.5in) |
| LED Indicators | 2 - Power / HD Access |
| Number of Drives | One 2.5in and One 3.5in or Two 2.5in SATA hard drives |
| Hot Swap Capability | Yes |
| Host Connectors | 0 - 7 pin SATA DATA Male |
| Host Connectors | 0 - 15 pin SATA Power Male |
|
| Note | Hot-swap capabilities are a function of the SATA controller that the dock is connected to. If hot-swappable, then the hard drive can be removed and replaced without the need to restart the operating system. |
|
|
|
Product appearance and specifications are subject to change without notice.
|