|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - SATA Data 7 pin Female |
| Connector B | 1 - SATA Data 7 pin Female |
| Color | Red |
| Product Length | 36 in [91.44 cm] |
| Maximum Cable Length | 3.28 ft [1 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Cable Length | 36 Inches |
| Connector A | Right Angled Connector |
| Connector B | Right Angled Connector |
| General Specifications | SATA II Compatible |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|