|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB68 Half-Pitch Male |
| Connector B | 1 - DB50 Half-Pitch Male |
| Color | Gray |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 19.68 ft [6 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.6 lb [0.27 kg] |
| Length | 6 ft., 1.8m |
| Connectors | Half Pitch DB68 Male (thumbscrew), Half Pitch DB50 Male |
|
|
|
|