|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 68 pin Half-Pitch Male |
| Connector B | 2 - IDC 68 pin Half-Pitch Male |
| Color | Brown |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Hard Drive | Supports SCSI U320 & 160 Hard Drives |
| Number of Hard Drives | 2 |
| Cable Type | Flat and Twisted |
| Connectors | Half Pitch DB68 Male & 2 Half Pitch DB68 Male |
| Connector Spacing | |
| System to Device 1 | 20" (508mm) |
| Device 1-2 | 5” (127mm) |
| Color | Orange |
|
|
|
|