|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 68 pin Half-Pitch Male |
| Connector B | 4 - IDC 68 pin Half-Pitch Male |
| Color | Brown |
| Carton Quantity | 90 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Hard Drive | Supports SCSI U320 & 160 Hard Drives |
| Number of Hard Drives | 4 |
| Cable Type | Flat and Twisted |
| Connectors | Half Pitch DB68 Male & 4 Half Pitch DB68 Male |
| Connector Spacing | |
| System to Device 1 | 20" (508mm) |
| Device 1-2 | 5” (127mm) |
| Device 2-3 | 5” (127mm) |
| Device 3-4 | 5” (127mm) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|