|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - VHD Centronics 68 Male |
| Connector B | 1 - DB68 Half-Pitch Male |
| Color | Beige |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 19.68 ft [6 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.64 lb [0.29 kg] |
| Connectors | VHDCI 68 Male to Micro 68 Male SCSI |
| Cable Length | 6 ft., 1.8m |
|
|
|
|