|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB68 Half-Pitch Male |
| Connector B | 1 - DB68 Half-Pitch Male |
| Color | Beige |
| Product Length | 3 ft [0.91 m] |
| Maximum Cable Length | 9.84 ft [3 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.64 lb [0.29 kg] |
| Length | 3 ft., 0.92m |
| Connectors | Half Pitch DB68 Male (screwlock), Half Pitch DB68 Male (screwlock) |
|
|
|
|