|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 68 pin Half-Pitch Male |
| Connector B | 4 - IDC 68 pin Half-Pitch Male |
| Color | Gray |
| Product Length | 3.08 ft [0.94 m] |
| Maximum Cable Length | 9.84 ft [3 m] |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Length | 37", 0.9m |
| Connectors | Half Pitch DB68 Male, Half Pitch DB68 Male x 4 |
|
|
|
|