|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - VHD Centronics 68 Male |
| Connector B | 1 - DB50 Half-Pitch Male |
| Color | Gray |
| Product Length | 3 ft [0.91 m] |
| Maximum Cable Length | 9.84 ft [3 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Length | 3 ft., 0.9m |
| Connectors | VHD Centronics 68 Male, Half Pitch DB50 Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|