|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - VHD Centronics 68 Male |
| Connector B | 1 - VHD Centronics 68 Male |
| Color | Gray |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 9.84 ft [3 m] |
| Carton Quantity | 23 |
| Shipping (Package) Weight | 0.55 lb [0.25 kg] |
| Connectors | VHD Centronics 68 Male, VHD Centronics 68 Male |
| Cable Length | 6 ft., 1.8m |
|
|
|
|