|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 50 Female |
| Connector B | 4 - IDC 50 Female |
| Color | Gray |
| Product Length | 3.08 ft [0.94 m] |
| Maximum Cable Length | 19.68 ft [6 m] |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Length | 37 Inch, 0.94m |
| Connectors | Ribbon IDC 50 Female, Ribbon IDC 50 Female x4 |
|
|
|
|