The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

42" Side Panel for RK4242BK(NS)


StarTech.com ID:  SDPNL6B42

$265.00 (USD)  
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty Lifetime warranty
Product Height76.77 in [195 cm]
Product Length40.55 in [103 cm]
Carton Quantity1
Shipping (Package) Weight54.08 lb [24.47 kg]
Product Width0.79 in [2 cm]
ColourBlack