|
|
|
Technical Specifications
|
|
| Fiber Operating Mode | Full-Duplex |
| Product Height | 0.35 in [9 mm] |
| Humidity | 5 to 95% RH |
| Industry Standards | IEEE 802.3z 1000BASE-LH |
| Interface A | 1 - Fiber Optic LC Female |
| Product Length | 2.17 in [55 mm] |
| Data Throughput | 1000 Mbps |
| Max Transfer Distance | 40km - 25 Miles |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Carton Quantity | 100 |
| Storage Temperature | -40°C to 85°C (-40°F to 85°F) |
| Wave Length | 1310nm |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Product Weight | 0.04 lb [0.02 kg] |
| Product Width | 0.51 in [13 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|