|
|
|
Technical Specifications
|
|
| Color | Silver |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.02 lb [0.01 kg] |
| Silver Compounds | 50%
Carbon Compounds: 30%
Metal Oxides: 20% |
| Thermal Conductivity | >1,729 w/m-k at 25 degrees C |
| Thermal Resistance (Impedance) | <0.120 degrees C-m2/w at25 degrees C |
| Operating Temp. | -50 to 240 degrees C |
|
|
|
Product appearance and specifications are subject to change without notice.
|