|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Length | 22.01 in [559 mm] |
| Carton Quantity | 1 |
| Weight Capacity | 55.25 lb [25 kg] |
| Shipping (Package) Weight | 14.45 lb [6.54 kg] |
| Product Width | 17.5 in [444.5 mm] |
| Measurements | |
| | Width: 17.5 Inches |
| | Depth: 22 Inches |
| Material | Aluminum |
| Max load capacity | 25 Kgs |
|
|
|
|