|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - DB9 Female |
| Carton Quantity | 250 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Length | 15 ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|