|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - SC Fiber Male |
| Connector B | 2 - SC Fiber Male |
| Color | Yellow |
| Fiber Size | 9/125 |
| Fiber Type | Single Mode |
| Product Length | 6.56 ft [2 m] |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Cable Length | 6.4 Feet (2 Meters) |
| Cable Type | Duplex Singlemode |
| Connectors | |
| Connector A | SC (Male) |
| Connector B | SC (Male) |
| Fiber size | 9/125 micron |
|
|
|
Product appearance and specifications are subject to change without notice.
|