The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Replacement Cooling Fan for SNT Removable Drive Cases


StarTech.com ID:  SNTFAN

$18.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlack
Connector Types1 - TX3 Female
Fan Bearing TypeBall Bearing
Product Height1.57 in [40 mm]
Input Current0.09
Input Voltage12 DC
Product Length1.57 in [40 mm]
Noise Level32
Number of Conductors2
Power Consumption1.08
Carton Quantity100
Shipping (Package) Weight0.02 lb [0.01 kg]
Product Width0.39 in [10 mm]
Life Expectancy45,000 hours