|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | Realtek 8100C |
| Connector Types | 1 - RJ45 Female |
| Full Duplex Support | Yes |
| LED Indicators | 1 - 10/100Mbps selection |
| LED Indicators | 1 - Network link/activity |
| Maximum Data Transfer Rate | 200 Mbits/Sec |
| Number of Ports | 1 |
| Operating Temperature | 0 ~ 55 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Connectors | 1 - RJ-45 |
| Standards | IEEE 802.3/802.3u |
| Bus Type | PCI |
| IRQ | Assigned by system |
| I/O Address | Assigned by system |
| Temperature | 0 to 55 degrees C |
| Humidity | 10 to 90% non-condensing |
| Dimensions | 120 x 32 mm |
| Weight | 56 g |
| Power Consumption | ≤1.5W |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|