|
|
|
Technical Specifications
|
|
| Maximum Resolution | 1024 x 768 @ 500 feet (150m) |
| Cable Type | Category 5 unshielded twisted pair (UTP) |
| Maximum Cable Length | 499.87 ft [152.4 m] |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 9V DC |
| Center Tip Polarity | Positive |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 0.81 in [20.58 mm] |
| Product Length | 4.06 in [103 mm] |
| Number of Ports | 4 |
| Power Adapter Included | Yes |
| Carton Quantity | 12 |
| Shipping (Package) Weight | 1.44 lb [0.65 kg] |
| Product Weight | 8.68 oz [246 g] |
| Product Width | 2.52 in [63.89 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|