|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Aluminum |
| Maximum Cable Length | 499.87 ft [152.4 m] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 9V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 12 |
| Remote Unit Connectors | 2 - DB15 High Density Female |
| Remote Unit Connectors | 1 - RJ45 Female |
| Shipping (Package) Weight | 1.33 lb [0.6 kg] |
| Cable Type | Category 5 unshielded twisted pair (UTP) |
| Maximum Resolution | 1024 x 768 @ 500 feet (150m) |
|
|
|
|