|
|
|
Technical Specifications
|
|
| Remote Unit Connectors | 2 - DB15 High Density Female |
| Remote Unit Connectors | 1 - RJ45 Female |
| Max Resolution / Distance | 1024x768 at 500ft / 150m |
| | 1280x1024 at 300ft / 100m |
| | 1440x900 at 150ft / 50m |
| Cable Type | Category 5e recommended |
| Power Adapter - Amperage | 600mA |
| Power Adapter - DC Voltage | 9V DC |
| Center Tip Polarity | Positive |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 0.79 in [20 mm] |
| Product Length | 2.36 in [60 mm] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 2.54 lb [1.15 kg] |
| Product Weight | 6.39 oz [181 g] |
| Product Width | 3.27 in [83 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|