|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - DVI-I Dual Link Female |
| Connector Types | 2 - RJ45 Female |
| Input Voltage | 115 AC |
| Number of Ports | 1 |
| Output Current | 1000mA |
| Output Voltage | 5 DC |
| Plug Type | F |
| Power Adapter Included | Two |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Remote Unit Connectors | 1 - RJ45 Female |
| Remote Unit Connectors | 1 - DVI-D Dual Link Female |
| Shipping (Package) Weight | 1.46 lb [0.66 kg] |
| Max Resolution / Distance | 1600x1200 |
| Max Distance | 50m (150 feet) |
| Power Adapter | DC 5V 1.0 Amps (requires two power adapters one at local and one at remote end) |
| DVI Connection | DVI-I (NOTE: DVI-A signal not supported) |
|
|
|
|