|
|
|
Technical Specifications
|
|
| Distance / Resolution | Up to 50m (150ft) / 1920x1200 or 1600x1200 |
| | up to 80m (250ft) / 1280x1024 or 1024x768 |
| Note | Resolution may vary at distances depending on cable quality. Cat 5e UTP cables are recommended. |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 0.98 in [25 mm] |
| Product Length | 3.94 in [100 mm] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 0.60 |
| Power Adapter - DC Voltage | 12 |
| Center Tip Polarity | Positive |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.65 lb [1.2 kg] |
| Product Weight | 1.27 oz [36 g] |
| Product Width | 5.43 in [138 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|