|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 3 - DVI-I Dual Link Female |
| Product Height | 1.65 in [4.2 cm] |
| Input Current | 1.5 |
| Input Voltage | 7.5 |
| Product Length | 7.87 in [20 cm] |
| Number of Ports | 2 |
| Carton Quantity | 34 |
| Shipping (Package) Weight | 3.05 lb [1.38 kg] |
| Product Weight | 21.89 oz [620 g] |
| Product Width | 2.95 in [7.5 cm] |
| Video Bandwidth | 25 ~ 165 MHz (VGA ~ UXGA) |
| Max Resolution | 1600 x 1200 @ 60Hz |
| Input Connector | 1 x 24-pin DVI-I |
| Output Connectors | 2 x 24-pin DVI-I |
| LED Indicators | 1 x Power |
| Power Adapter | 7.5V DC (1.5A) |
| System Requirements | System with a DVI enabled graphics card |
| Length | 7.8 Inches (200 mm) |
| Width | 2.9 Inches (75 mm) |
| Height | 1.65 Inches (42 mm) |
| Weight | 1.3 lbs (0.62 kg) |
| Industry Standards | DVI 1.0 |
| Cable Distance | Source to Display: Max of 33ft (10m) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|